YH-WC_Photo_Color
YH-WC_Photo_Color

Compression H-Tap

Brand:

Burndy

Catalog ID:

YH3434WC

Copper Compression H Tap, Tin Plated, Accommoding the following wire sizes - Run (Main): 500 KCMIL-250 KCMIL Class B,C, 373 KCMIL-4/0 AWG DLO, 350 KCMIL-4/0 AWG Class I, 4/0 AWG Class K, kitted with black cover. See sale drawing for metric wire size accommodates

Features: Accommodates A Wide Range Of Run/Tap Copper Cable Combinations Including Both Flexible And Code Combinations, All (B/B, B/I, I/B, I/I) Combinations Acceptable: Each Connector Has Many Copper Cable Combination Applications Allowing Maximum Flexibility For The Design And Installation Of A System, Tap Grooves Function Independently Of Each Other, Use Of One Tap Is Required, Balance May Be Used Or Left Empty: Provides Maximum Design And Installation Flexibility, Color Code On The Connector Matches Installation Die: Provides Matched System For Fast And Easy Installation, Die Index Embossed On Connector After Completion Of Crimp: Permanent Inspectability Of Installed Connectors To Insure Consistently Reliable And Dependable Connections, Recommended Flame Retardant Type CFFR Insulating Covers Meet Oxygen Index 28 And UL94 V-O Requirements: A Complete Insulated UL Listed Installation Is Provided, Third Hand Constrains Conductors While Installer Completes Crimp, Included With Each Connector, Simplifies Installation, Reducing Installed Cost, Use PUADP-1 Adaptor With U Dies In Y46, Flame Retardant Cover: CFN-FR, Color Code: Brown, Die Index: 1104 Element A, Cover Packaged With Connector: Yes, Wire Strip Length: 1-1/8 IN, Tools, Die Set Catalog Number, And (number Of Crimps): Y750 Tool, U1104M Die, (1), U1104 Die, (2), Y46 Tool, U1104M Die With PUADP-1 Adapter, (1), P1104 Die, (1), Conductor Size (run - Range): 4/0 AWG - 500 KCMIL, Conductor Type: Run: Commercial Stranded Copper, Flexible Copper, Tap: Commercial Stranded Copper, Flexible Copper, Conductor Size (tap Range): 4/0 AWG - 500 KCMIL, Shape: H

Product details

General

Application
Wire Tap
Color Code
Brown
Connector Type
H-TAP W/BLK COVER
Die Index
1104
EU RoHS Indicator
Yes
Finish Type
Tin-Plated
Material
COPPER
Plated
Y
Plating Type
Tin - Electro Plated
Sub Brand
CRIMPIT
Temperature Rating
194
Trade Name
CRIMPITâ„¢
Type
Compression Taps
UPC
781810000366
UPC 12 Digit
7818100003666

Dimensions

Dimension - L Length Overall mm
25 mm
Dimension - Length Overall inch
1.00 in
Dimension - Strip Length inch
1-1/8
Dimension - Width inch
2.43 in

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Flex G Run
4/0;250;300;350
Conductor - Copper Flex G Tap
4/0;250;300;350
Conductor - Copper Flex H Tap
4/0;250;300;350
Conductor - Copper Flex I Run
350 KCMIL-4/0 AWG
Conductor - Copper Flex I Tap
4/0;250;300;350
Conductor - Copper Flex I Tap Range
350 KCMIL-4/0 AWG
Conductor - Copper Flex K Run
4/0;250;300;350
Conductor - Copper Flex K Tap
4/0;250;300;350
Conductor - Copper Flex M Run
4/0;250;300;350
Conductor - Copper Flex M Tap
4/0;250;300;350
Conductor - Copper Str Run
250;300;350;400;450;500
Conductor - Copper Str Run Range
500 KCMIL-250 KCMIL
Conductor - Copper Str Tap
4/0;250;300;350;400;450;500
Conductor - Copper Str Tap Range
500 KCMIL-4/0 AWG
Conductor - Material
COPPER
Conductor Type
CODE/FLEX

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
10
Minimum Pack Quantity
1
Pallet Quantity
1440

Resources and downloads