BURNDY
YH-WC_Photo_Color
YH-WC_Photo_Color

YH3939WC, Compression H-Tap

Brand:

Burndy

Catalog ID:

YH3939WC

Copper Compression H Tap, Tin Plated, Accommoding the following wire sizes - Run (Main): 750 KCMIL-500 KCMIL Class B,C, 535 KCMIL-444 KCMIL DLO, 550-450 KCMIL Class I, Tap 1: 750 KCMIL-350 KCMIL Class B,C, 535 KCMIL-313 KCMIL DLO, 550-KCMIL-350 KCMIL Class I, kitted with black cover. See sale drawing for metric wire size accommodates

  • Uninsulated compression H-tap connector, tin-plated
  • Designs with more than one tap wire groove require installers to utilize a minimum of one Main (Run) and one Tap groove, other grooves can be left empty
  • 'Third Hand' is a string provided with the H-tap connector and is used to wrap the wire while being inserted into the run and tap grooves
  • H-tap connectors can be purchased separately or kitted with covers
  • YH is connector sold separately without cover
  • YH-WC is kitted H-tap connector and black cover
  • YH-WCC is kitted H-tap connector and clear cover

Features: Accommodates A Wide Range Of Run/Tap Copper Cable Combinations Including Both Flexible And Code Combinations, All (B/B, B/I, I/B, I/I) Combinations Acceptable, Each Connector Has Many Copper Cable Combination Applications Allowing Maximum Flexibility For The Design And Installation Of A System, Tap Grooves Function Independently Of Each Other, Use Of One Tap Is Required, Balance May Be Used Or Left Empty, Provides Maximum Design And Installation Flexibility, Color Code On The Connector Matches Installation Die, Provides Matched System For Fast And Easy Installation, Die Index Embossed On Connector After Completion Of Crimp, Permanent Inspectability Of Installed Connectors To Insure Consistently Reliable And Dependable Connections, Recommended Flame Retardant Type CFFR Insulating Covers Meet Oxygen Index 28 And UL94 V-O Requirements, A Complete Insulated UL Listed Instal - Lation Is Provided, Third Hand Constrains Conductors While Installer Completes Crimp. Included With Each Connector, Simplifies Installation, Reducing Installed Cost, Conductor Type: Run And Tap: Commercial Stranded Copper, Flexible Copper, Conductor Size (run - Range): 750 - 500 KCMIL, Shape: H, Conductor Size (tap Range): 750 - 350 KCMIL, Die Index: KR Element A, Tools, Die Set Catalog Number, And (number Of Crimps): Y46 Tool, PYFR Die, (1), Wire Strip Length: 1-3/8 IN, Cover Packaged With Connector: Yes, Includes: CFR-FR Black Flame Retardant Cover

Product details

General

Application

Wire Tap

Catalog Number

YH3939WC

Color Code

Yellow

Connector Type

H-TAP W/BLK COVER

Die Index

KR

EU RoHS Indicator

Yes

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

CRIMPIT

Temperature Rating

194

Trade Name

CRIMPIT™

Type

Compression Taps

UPC

781810000335

UPC 12 Digit

7818100003355

Dimensions

Dimension - L Length Overall mm

32 mm

Dimension - Length Overall inch

1.25 in

Dimension - Strip Length inch

1-3/8

Dimension - Width inch

2.97 in

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Flex G Run

450;500

Conductor - Copper Flex G Tap

350;400;450;500

Conductor - Copper Flex H Tap

350;400;450;500

Conductor - Copper Flex I Run

550 KCMIL-450 KCMIL

Conductor - Copper Flex I Tap

350;400;450;500

Conductor - Copper Flex I Tap Range

550 KCMIL-350 KCMIL

Conductor - Copper Flex K Run

450;500

Conductor - Copper Flex K Tap

350;400;450;500

Conductor - Copper Flex M Run

450;500

Conductor - Copper Flex M Tap

350;400;450;500

Conductor - Copper Str Run

500;550;600;700;750

Conductor - Copper Str Run Range

750 KCMIL-500 KCMIL

Conductor - Copper Str Tap

350;400;450;500;550;600;700

Conductor - Copper Str Tap Range

750 KCMIL-350 KCMIL

Conductor - Material

COPPER

Conductor Type

CODE/FLEX

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

5

Minimum Pack Quantity

1

Pallet Quantity

720