BURNDY
YHWCC_Photo_Color
YHWCC_Photo_Color

YH3939WCC, Cu Compression H Tap and Clear Cover, 750-500 kcmil Run, 750-350 kcmil Tap

Brand:

Burndy

Catalog ID:

YH3939WCC

Copper Compression H Tap, Tin Plated, Accommoding the following wire sizes - Run (Main): 750 KCMIL-500 KCMIL Class B,C, 535 KCMIL-444 KCMIL DLO, 550-450 KCMIL Class I, Tap 1: 750 KCMIL-350 KCMIL Class B,C, 535 KCMIL-313 KCMIL DLO, 550-KCMIL-350 KCMIL Class I, kitted with clear cover. See sale drawing for metric wire size accommodates

  • Uninsulated compression H-tap connector, tin-plated
  • Designs with more than one tap wire groove require installers to utilize a minimum of one Main (Run) and one Tap groove, other grooves can be left empty
  • 'Third Hand' is a string provided with the H-tap connector and is used to wrap the wire while being inserted into the run and tap grooves
  • H-tap connectors can be purchased separately or kitted with covers
  • YH is connector sold separately without cover
  • YH-WC is kitted H-tap connector and black cover
  • YH-WCC is kitted H-tap connector and clear cover

Features: Accommodates A Wide Range Of Run/Tap Copper Cable Combinations Including Both Flexible And Code Combinations, All (B/B, B/I, I/B, I/I) Combinations Acceptable: Each Connector Has Many Copper Cable Combination Applications Allowing Maximum Flexibility For The Design And Installation Of A System, Tap Grooves Function Independently Of Each Other, Use Of One Tap Is Required, Balance May Be Used Or Left Empty: Provides Maximum Design And Installation Flexibility, Color Code On The Connector Matches Installation Die: Provides Matched System For Fast And Easy Installation, Die Index Embossed On Connector After Completion Of Crimp: Permanent Inspectability Of Installed Connectors To Insure Consistently Reliable And Dependable Connections, Recommended Flame Retardant Type CFFR Insulating Covers Meet Oxygen Index 28 And UL94 V-O Requirements: A Complete Insulated UL Listed Installation Is Provided, Third Hand Constrains Conductors While Installer Completes Crimp, Included With Each Connector, Simplifies Installation, Reducing Installed Cost, Color Code: Yellow, Wire Strip Length: 1-3/8 IN, Tools, Die Set Catalog Number, And (number Of Crimps): Y46 Tool, PYFR Die, (1), Die Index: KR Element A, Cover Packaged With Connector: Yes, Flame Retardant Cover: CFR-FR, Conductor Type: Run: Commercial Stranded Copper, Flexible Copper, Tap: Commercial Stranded Copper, Flexible Copper, Conductor Size (run - Range): 500 - 750 KCMIL, Conductor Size (tap Range): 350 - 750 KCMIL, Shape: H

Product details

General

Application

Wire Tap

Catalog Number

YH3939WCC

Color Code

Yellow

Connector Type

H-TAP W/CLR COVER

Die Index

KR

EU RoHS Indicator

Yes

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

CRIMPIT

Temperature Rating

194

Trade Name

CRIMPIT™

Type

Compression Taps

UPC

781810436493

UPC 12 Digit

7818104364933

Dimensions

Dimension - L Length Overall mm

32 mm

Dimension - Length Overall inch

1.25 in

Dimension - Strip Length inch

1-3/8

Dimension - Width inch

2.97 in

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Flex G Run

450;500

Conductor - Copper Flex G Tap

350;400;450;500

Conductor - Copper Flex H Tap

350;400;450;500

Conductor - Copper Flex I Run

550 KCMIL-450 KCMIL

Conductor - Copper Flex I Tap

350;400;450;500

Conductor - Copper Flex I Tap Range

550 KCMIL-350 KCMIL

Conductor - Copper Flex K Run

450;500

Conductor - Copper Flex K Tap

350;400;450;500

Conductor - Copper Flex M Run

450;500

Conductor - Copper Flex M Tap

350;400;450;500

Conductor - Copper Str Run

500;550;600;700;750

Conductor - Copper Str Run Range

750 KCMIL-500 KCMIL

Conductor - Copper Str Tap

350;400;450;500;550;600;700

Conductor - Copper Str Tap Range

750 KCMIL-350 KCMIL

Conductor - Material

COPPER

Conductor Type

CODE/FLEX

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

5

Minimum Pack Quantity

1

Pallet Quantity

450

Resources and downloads