BURNDY
YNS_R_Photo_ColorCMYK
YNS_R_Photo_ColorCMYK

YNS49RT, ACSR - Jumper Loop Sleeve

Brand:

Burndy

Catalog ID:

YNS49RT

HYSPLICE™ Al Tube Jumper Loop Sleeve, 900 - 1113 Kcmil ACSR, 1033.5 - 1272 Kcmil Al,983.1 - 1198 Kcmil ACAR, above 230 kV.

Product details

General

Catalog Number

YNS49RT

Connector Type

Splice

Die Index

727

Material

Aluminum

Trade Name

HYSPLICE™

UPC

781810016480

UPC 12 Digit

7818100164800

Dimensions

Dimension - Diameter Max Size inch

1.97 in

Dimension - L Length Overall mm

271 mm

Dimension - Length Overall inch

10.66 in

Dimension - Outside Diameter inch

1.97 in

Conductor Related

Conductor - ACAR Str Size Range

983.1 KCMIL - 1198 KCMIL

Conductor - ACSR Str Size

954 (45/7) Rail kcmil;954 (54/7) Cardinal kcmil;1033.5 (45/7) Ortolan kcmil;1033.5 (54/7) Curlew kcmil;900 (45/7) Ruddy kcmil;1113 (45/7) Bluejay kcmil

Conductor - ACSR Str Size Range

900 (45/7) Canary kcmil-1113 (45/7) Bluejay kcmil

Conductor - AL Str Size

1033.5 KCMIL - 1272 KCMIL

Conductor - AL Str Size Range

1033.5 KCMIL - 1272 KCMIL

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

12

Minimum Pack Quantity

1

Pallet Quantity

1080

Resources and downloads