BURNDY
YNS_R_Photo_ColorCMYK
YNS_R_Photo_ColorCMYK

YNS54R, ACSR - Jumper Loop Sleeve

Brand:

Burndy

Catalog ID:

YNS54R

HYSPLICE™, AL Tube jumper loop sleeve for ACAR and Stranded Aluminum conductor, 1534 Kcmil ACAR, 1590-1600 Kcmil AL, 1431 Kcmil ACSR.

Product details

General

Catalog Number

YNS54R

Connector Type

Splice

Die Index

728

Material

Aluminum

Trade Name

HYSPLICE™

UPC

781810180648

UPC 12 Digit

7818101806488

Dimensions

Dimension - L Length Overall mm

393 mm

Dimension - Length Overall inch

15.48 in

Dimension - Outside Diameter inch

2.25 in

Conductor Related

Conductor - ACAR Str Size Range

1534 KCMIL

Conductor - ACSR Str Size

1431 (54/19) Plover kcmil

Conductor - ACSR Str Size Range

1431 (54/19) Plover kcmil

Conductor - AL Str Size

1590 KCMIL - 1600 KCMIL

Conductor - AL Str Size Range

1590 KCMIL - 1600 KCMIL

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

4

Minimum Pack Quantity

1

Pallet Quantity

384

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings