BURNDY
YOTRR_HYTEE_Photo_BW
YOTRR_HYTEE_Photo_BW

YOT35R35R, Aluminum T-Tap Connector

Brand:

Burndy

Catalog ID:

YOT35R35R

Cast Al T-Tap Connector, 397.5 kcmil ACSR, 477 kcmil Al(Run& Tap).

Product details

General

Connector Type

Tap

Material

Aluminum Alloy

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Trade Name

HYTEE™

UPC

781810090428

UPC 12 Digit

7818100904288

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads