BURNDY
Image of YQE91 YQE91, Nylon Pigtail Splice For 4,205 cmils
Image of YQE91 YQE91, Nylon Pigtail Splice For 4,205 cmils

YQE91, Nylon Pigtail Splice For 4,205 cmils

Brand:

Burndy

Catalog ID:

YQE91

Nylon Pigtail Splice For 4,205 cmils.

YQE91.

Features: Rated At 600 Volts For Building Wire And 1000 Volts For Fixtures And Signs, The BURCAP Is Designed To Splice A Wide Range Of Different Cable Sizes, Installation Tool: M8ND, Y8ND Tool With N150WT Die, Wire Strip Length: 5/16 IN

Product details

General

Application

For Splicing A Wide Range Of Different Cable Sizes

Catalog Number

YQE91

Connector Type

Pigtail

EU RoHS Indicator

Yes

Insulation

Y

Insulation Type

Nylon

Material

Copper

Plated

N

Plating Type

Tin

Sub Brand

INSULINK

Trade Name

INSULINK™

Type

YQE

UPC

781810029480

UPC 12 Digit

7818100294800

Dimensions

Dimension - B Length fraction

3/10 in

Dimension - B Length inch

0.30 in

Dimension - L Length Overall mm

19 mm

Dimension - Length Overall inch

0.76 in

Dimension - Pad Width inch

0.24 in

Dimension - Strip Length inch

5/16

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Solid Size

18 AWG;17 AWG;16 AWG;15 AWG;14 AWG

Conductor - Copper Solid Size Range

18 AWG-14 AWG

Conductor - Copper Str Size

18 AWG;16 AWG;14 AWG

Conductor - Copper Str Size Range

18 AWG-14 AWG

Conductor Size

4,205 cmils

Conductor Type

CU C Str-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

1000

Minimum Pack Quantity

1000

Pallet Quantity

99999

Resources and downloads