BURNDY
YS4CA1_Photo_ColorRGB
YS4CA1_Photo_ColorRGB

YS2CAT, Aluminum - Compression Splice

Brand:

Burndy

Catalog ID:

YS2CAT

Al Comp Splice,High Voltage Uninsul, Tapered Ends, #2 Str(Al), 35 KV, 4.00" L, 348 Index.

Product details

General

Catalog Number

YS2CAT

Color Code

Pink

Connector Type

Splice

Die Index

348

Feature - Barrel Style

Tapered

Feature - Barrel Type

Standard

Material

Aluminum

Physical Attribute - Number of Crimps Required

2

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYLINK™

UPC

781810001356

Dimensions

Dimension - B Length inch

1.58 in

Dimension - L Length Overall mm

102 mm

Dimension - Length Overall inch

4.00 in

Dimension - Outside Diameter inch

0.53 in

Dimension - Pad Width inch

1.93 in

Dimension - Strip Length inch

2 1/4

Conductor Related

Conductor - AL Str Size

2 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

19600

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings