BURNDY
YS28A1_Photo_ColorRGB
YS28A1_Photo_ColorRGB

YS31AT, Aluminum - Compression Splice

Brand:

Burndy

Catalog ID:

YS31AT

High Voltage Uninsulated Al Tube Compression Splice, 350 kcmil Al Cable, 6.23" L.

Product details

General

Catalog Number

YS31AT

Color Code

Brown

Connector Type

Splice

Die Index

299

Feature - Barrel Style

Tapered

Feature - Barrel Type

Standard

Material

Aluminum

Physical Attribute - Number of Crimps Required

3

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYLINK™

UPC

781810001417

Dimensions

Dimension - B Length inch

2.68 in

Dimension - L Length Overall mm

158 mm

Dimension - Length Overall inch

6.23 in

Dimension - Outside Diameter inch

1.11 in

Dimension - Pad Width inch

3.01 in

Dimension - Strip Length inch

3 3/8

Conductor Related

Conductor - AL Str Size

350 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

20

Minimum Pack Quantity

1

Pallet Quantity

5920

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings