BURNDY
Image of YS36A1 YS36A1, Al Compression Splice, 600 kcmil, AL9CU
Image of YS36A1 YS36A1, Al Compression Splice, 600 kcmil, AL9CU

YS36A1, Al Compression Splice, 600 kcmil, AL9CU

Brand:

Burndy

Catalog ID:

YS36A1

AL Splice, AL9CU, Internal Chamfer, Tin Plated, Prefilled PENETROX™ A13 oxide inhibitor, End Cap, UL/CSA, 90°C, Up to 35kV, Color Code, Die Index.

  • Aluminum splices are dual rated to accommodate both copper and aluminum wire
  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Clearly marked with wire size, die index, color code, and crimp location bands
  • Factory pre-filled with PENETROX™ Type A13 oxide inhibitor
  • Color coded end caps inserted in the barrels to match the die color code and prevent foreign materials from entering the barrel

Features: Manufactured From High-Conductivity Wrought Aluminum With Heavy Duty Wall Thickness: Provides High-Conductivity/Low Resistance And Ductility For An Excellent Combination Of Electrical And Crimp Forming Properties, Electro-Tin Plated: Provides Durable Long Lasting Corrosion Resistance, Internally Bevelled Barrel: Provides Easy Cable Entry, Solid Center Stop And Prefilled With PENETROX Oxide Inhibiting Compound: Provides Stop For Proper Conductor Insertion And An Aid In Forcing The PENETROX Between The Individual Wire Strands, Color-Coded End Caps: Provides Easy Wire Size And Die Code Identification Plus Prevents Foreign Materials From Entering And Contaminating The Connector Prior To Usage, Connector Is Clearly Marked With Wire Size, Die Index And The Proper Number And Location Of Crimps: Provides Easy Identification And Tooling Recommendation, Proper Compression Forms A Homogeneous Mass Resulting In An Excellent Electrical Connection, UL Listed for Aluminum only, Color Code: Black, Dieless Tools (number Of Crimps): Hydraulic HYPRESS: Y644HS Tool, (1), Y81KFT, Y81KFTMBH, PAT81KFT-18V Tool, (4), Die Index: 473 Element A, Conductor Type: Stranded Aluminum Or Copper, Wire Strip Length: 2-7/8 IN, Tools, Die Set Catalog Number, And (number Of Crimps): Y35, Y39, Y75 Tool, U36ART Die, (4), Y46 Tool, U36ART Die With PUADP-1 Adapter, (4)

Product details

General

Application

Wire Splice

Catalog Number

YS36A1

Color Code

Black

Connector Type

DUAL RATED

Die Index

473

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

ALUMINUM

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

HYLINK

Temperature Rating

194

Trade Name

HYLINK™

Type

YS-A, Standard Barrel

UPC

781810757604

UPC 12 Digit

7818107576044

Dimensions

Dimension - B Length fraction

2-7/16 in

Dimension - B Length inch

2.44 in

Dimension - L Length Overall mm

131 mm

Dimension - Length Overall inch

5.14 in

Dimension - Outside Diameter inch

1.44 in

Dimension - Strip Length inch

2-7/8 in

Length

5.14 in

Outside Diameter

1.44 in

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - AL Str Size

600 KCMIL

Conductor - AL Str Size Range

600 kcmil

Conductor - Copper Str Compact Size

600

Conductor - Copper Str Size

600 KCMIL

Conductor - Copper Str Size Range

600 kcmil

Conductor - Material

ALUMINUM / COPPER

Conductor Size

600 KCMIL

Conductor Type

CODE

Wire Size

600 KCMIL

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

2

Minimum Pack Quantity

1