BURNDY
YS39A1_Photo_ColorRGB
YS39A1_Photo_ColorRGB

YS39AT, Aluminum - Compression Splice

Brand:

Burndy

Catalog ID:

YS39AT

High Voltage Uninsulated Al Tube Compression Splice, 700/750 kcmil Al Cable, 8.57" L.

Product details

General

Catalog Number

YS39AT

Color Code

Red

Connector Type

Splice

Die Index

301

Feature - Barrel Style

Tapered

Feature - Barrel Type

Standard

Material

Aluminum

Physical Attribute - Number of Crimps Required

6

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYLINK™

UPC

781810001424

Dimensions

Dimension - B Length inch

3.69 in

Dimension - L Length Overall mm

218 mm

Dimension - Length Overall inch

8.57 in

Dimension - Outside Diameter inch

1.60 in

Dimension - Pad Width inch

4.18 in

Dimension - Strip Length inch

4 1/2

Conductor Related

Conductor - AL Str Size

700 kcmil;715 kcmil;750 kcmil

Conductor - AL Str Size Range

700 kcmil-750 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

1440

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings