YSM
YSM

Compression Splice

Brand:

Burndy

Catalog ID:

YSCM167

134,340 - 166,560 Circular Mils, CU, Internal Chamfer, Tin Plated, UL/CSA 90° Up to 35kV, Orange Color Code, 14 Die Index.

Features: Type YSCM HYLINK Seamless Parallel Splice Connectors Permit Stranded Wires To Be Laid Parallel Inside The Connector And Spliced Together With BURNDY Compression Tools, Each YSCM Connector Accommodates A Wide Range Of Conductors And Is Color-Coded To Ensure Proper Tool And Die Match, YSCM Connectors Are UL486A Listed For Applications Up To 600V And CSA Listed, Die Index: 14, Wire Strip Length: 1-1/16 IN, Color Code: Orange, Tools, Die Set Catalog Number, And (number Of Crimps): OUR840, Y500CTHS, PAT60018V Tool, X27RT, W27RT Die, Y35, Y750, PAT750 Tool, U27RT Die

Product details

General

Application
Wire Splice
Color Code
Orange
Connector Type
Splice
Die Index
14
EU RoHS Indicator
Yes
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Plated
Y
Plating Type
Tin - Electro Plated
Sub Brand
HYLINK
Trade Name
HYLINK™
Type
YSCM
UPC
781810358566
UPC 12 Digit
7818103585666

Dimensions

Dimension - L Length Overall mm
21 mm
Dimension - Length Overall inch
0.81 in
Dimension - Outside Diameter inch
0.70 in
Dimension - Strip Length inch
1-1/16

Electrical Ratings

Voltage - Maximum
600 V
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Str Size
2/0 AWG
Conductor - Material
COPPER
Conductor Size
134,340-166,560 CMILS
Conductor Type
CODE
Wire Range
134,340 - 166,560 Circular Mils

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
Yes
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
200
Minimum Pack Quantity
1
Pallet Quantity
46400

Resources and downloads

Customer Notices

Sales Drawings