BURNDY
YSD25R25R_Photo_ColorCMYK
YSD25R25R_Photo_ColorCMYK

YSD27R2W, Aluminum Sleeve with Solid Center Barrier

Brand:

Burndy

Catalog ID:

YSD27R2W

AL compression sleeve with solid center barrier, Designed for commercial and heavy residential services, Color Code: Black (Side A), Orange (Side B).

Product details

General

Catalog Number

YSD27R2W

Color Code - Side A

Black

Color Code - Side B

Orange

Die Index

249;K-840

Material

Aluminum

Plated

Y

Plating Type

Tin - Hot Dipped

Prefilled Oxide Inhibitor

Y

Trade Name

LINKIT™

Type

Service Entrance, Uninsulated

UPC

781810145050

UPC 12 Digit

7818101450500

Dimensions

Dimension - L Length Overall mm

102 mm

Dimension - Length Overall inch

4 in

Dimension - Outside Diameter inch

.3125 in

Conductor Related

Conductor - ACSR Str Size A

3/0 AWG

Conductor - ACSR Str Size B

4 (6/1) Swan AWG;4 (7/1) Swanate AWG

Conductor - ACSR Str Size B Range

4 (6/1) Swan AWG-4 (7/1) Swanate AWG

Conductor - AL Str Size A

3/0 AWG

Conductor - AL Str Size B

4 AWG;3 AWG;2 AWG

Conductor - AL Str Size B Range

4 AWG-2 AWG

Conductor - Copper Str Size A

3/0 AWG

Conductor - Copper Str Size B

4 AWG;3 AWG;2 AWG

Conductor - Copper Str Size B Range

4 AWG-2 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

7400

Resources and downloads