BURNDY
YSEH
YSEH

YSE14H, Nylon Splice For 16 - 14 AWG

Brand:

Burndy

Catalog ID:

YSE14H

Cu Butt Splice, Smooth Funnel Entry, W/InspWindow, AN16-14, 600 V, 1.36" L, Nylon Insul, Integral bbl, Tin Plated, Blue, 600 Volts Max.

YSE14H.

  • Manufactured from tin plated, seamless electrolytic copper tubing with integral barrel/insulation grip - providing maximum conductivity and tensile strength along with excellent cable support and strain relief
  • Split heavy wall insulation grip for stronger insulation grip and strain relief
  • Smooth funnel entry for easy wire insertion
  • Transpararent nylon insulation for easy wire insertion

Features: The Types YSE And YSE-H INSULINKS Are High Quality Nylon Insulated Butt Splices Designed For Splicing Aircraft And Commercial Flexible Cables, Manufactured From Tin Plated, Seamless Electrolytic Copper Tubing With Integral Barrel/Insulation Grip: Provides Maximum Conductivity And Tensile Strength, Plus Excellent Cable Support And Strain Relief, Split Heavy Wall Insulation Grip: Provides Stronger Insulation Grip And Strain Relief, Smooth Funnel Entry: Provides Easy Wire Insertion, Transparent Nylon Insulation: Permits Easy Wire Inspection, Insulation Support: No, Installation Tool: Y10D Tool, Ratchet: MR8-33S-1 Tool, Conductor Type: Commercial/Aircraft Stranded Copper, Wire Strip Length: 11/32 IN, Color Code: Blue

Product details

General

Application

For Splicing Aircraft And Commercial Flexible Cables

Catalog Number

YSE14H

Color Code

Blue

Connector Type

Seamless Butt Splice

Construction Material - Main

Copper

EU RoHS Indicator

Yes

Insulation

Y

Insulation Type

Nylon

Material

Copper

Plated

Y

Plating Type

Tin

Sub Brand

INSULINK

Temperature Rating

105

Trade Name

INSULINK™

Type

YSE-H

UPC

781810803868

UPC 12 Digit

7818108038688

Dimensions

Dimension - B Length fraction

3/13 in

Dimension - B Length inch

0.23 in

Dimension - Diameter Max Size inch

0.15 in

Dimension - Length Overall inch

1.36 in

Dimension - Outside Diameter inch

0.15 in

Dimension - Strip Length inch

11/32

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Aircraft Size

AN 16;AN 14

Conductor - Copper Str Aircraft Size Range

AN 16-AN 14

Conductor - Copper Str Size

16;14

Conductor - Copper Str Size Range

16-14

Conductor Size

16 - 14 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL486

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

1000

Minimum Pack Quantity

1000

Pallet Quantity

99999