BURNDY
YSEH
YSEH

YSE14HN, Nylon Splice For 16 - 14 AWG

Brand:

Burndy

Catalog ID:

YSE14HN

Nylon Splice For 16 - 14 AWG.

YSE14HN.

  • Manufactured from tin plated, seamless electrolytic copper tubing with integral barrel/insulation grip - providing maximum conductivity and tensile strength along with excellent cable support and strain relief
  • Split heavy wall insulation grip for stronger insulation grip and strain relief
  • Smooth funnel entry for easy wire insertion
  • Transpararent nylon insulation for easy wire insertion

Features: The Type SN INSULINK Is A High Quality Nylon-Insulated Butt Splice Designed To Meet Heavy Duty Application Requirements, Meets The Functional Requirements Of MIL-T-7928 (ASG) And Conforms To The Requirements Of NAS1388, Manufactured From One-Piece Tin-Plated Seamless Copper Tubing With An Integral Barrel/Insulation Grip: Provides Maximum Tensile Strength, Plus Excellent Cable Support And Strain Relief And Eliminates Failures Due To Vibration, Smooth Funnel Entry: Provides Easy Wire Insertion, Window Position Locator For Full Cycle Ratchet Tool Crimp: Provides Proper Tool/Connector Alignment For Correct Crimp, Nylon Insulation Offers High Dielectric Strength And Stability In Oily Enviromental Conditions: Maintains A High Quality Connection In Demanding Applications, The Nylon Is Locked Into Position: The Connector Will Not Move, Insulation Support: No, Installation Tool: Plier Type: Y10D Tool, Ratchet: MR8-85, MR18 Tool, Conductor Type: Commercial/Aircraft Stranded Copper, Color Code: Blue, Wire Strip Length: 7/32 IN

Product details

General

Application

For Heavy Duty Application Requirements

Catalog Number

YSE14HN

Color Code

Blue

Connector Type

Seamless Butt Splice

EU RoHS Indicator

Yes

Insulation

Y

Insulation Type

Nylon

Material

Copper

Plated

Y

Plating Type

Tin

Sub Brand

INSULINK

Temperature Rating

105

Trade Name

INSULINK™

Type

YSE-HN

UPC

781810803875

UPC 12 Digit

7818108038755

Dimensions

Dimension - B Length fraction

4/25 in

Dimension - B Length inch

0.16 in

Dimension - Length Overall inch

1.23 in

Dimension - N inch

0.19 in

Dimension - Outside Diameter inch

0.23 in

Dimension - P inch

0.19 in

Dimension - Pad Width inch

0.15 in

Dimension - Strip Length inch

7/32 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Size

16 AWG;14 AWG

Conductor - Copper Str Size Range

16 AWG-14 AWG

Conductor Size

16 - 14 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL486

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

1000

Minimum Pack Quantity

1000

Pallet Quantity

99999