YSEH
YSEH

Nylon Splice For 22 - 18 AWG

Brand:

Burndy

Catalog ID:

YSE18HBOX

Nylon Splice For 22 - 18 AWG.

YSE18HBOX.

Features: The Types YSE And YSE-H INSULINKS Are High Quality Nylon Insulated Butt Splices Designed For Splicing Aircraft And Commercial Flexible Cables, Manufactured From Tin Plated, Seamless Electrolytic Copper Tubing With Integral Barrel/Insulation Grip: Provides Maximum Conductivity And Tensile Strength, Plus Excellent Cable Support And Strain Relief, Split Heavy Wall Insulation Grip: Provides Stronger Insulation Grip And Strain Relief, Smooth Funnel Entry: Provides Easy Wire Insertion, Transparent Nylon Insulation: Permits Easy Wire Inspection, Package: Box, Insulation Support: No, Installation Tool: Y10D Tool, Ratchet: MR8-33S-1 Tool, Wire Strip Length: 9/32 IN, Color Code: Red, Conductor Type: Commercial/Aircraft Stranded Copper

Product details

General

Application
For Splicing Aircraft And Commercial Flexible Cables
Color Code
Red
Connector Type
Seamless Butt Splice
EU RoHS Indicator
Yes
Insulation
Y
Insulation Type
Nylon
Material
Copper
Plated
Y
Plating Type
Tin
Sub Brand
INSULINK
Temperature Rating
105
Trade Name
INSULINKâ„¢
Type
YSE-H
UPC
781810566602
UPC 12 Digit
7818105666022

Dimensions

Cable Insulation Diameter Maximum
0.115 in
Dimension - B Length fraction
2/9 in
Dimension - B Length inch
0.22 in
Dimension - Diameter Max Size inch
0.12 in
Dimension - L Length Overall mm
31 mm
Dimension - Length Overall inch
1.22 in
Dimension - Outside Diameter inch
0.12 in
Dimension - Strip Length inch
9/32 in

Electrical Ratings

Voltage - Maximum
600 V

Conductor Related

Conductor - Copper Solid Size
20;18
Conductor - Copper Solid Size Range
20-18
Conductor - Copper Str Aircraft Size
AN 22;AN 20;AN 18
Conductor - Copper Str Aircraft Size Range
AN 22-AN 18
Conductor - Copper Str Size
20;18
Conductor - Copper Str Size Range
20-18
Conductor Size
22 - 18 AWG
Conductor Type
CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL486
Standards - Industry Standards Met
UL486
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
1200
Minimum Pack Quantity
100
Pallet Quantity
99999

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings