BURNDY
BUR_SKU-YSM292
BUR_SKU-YSM292

YSM292, Uninsulated Parallel Splice For 275,000 - 211,500 cmils

Brand:

Burndy

Catalog ID:

YSM292

Uninsulated Parallel Splice For 275,000 - 211,500 cmils.

YSM292.

  • Seamless tubing
  • Beveled barrel for ease of wire entry
  • Tin plated
  • Parallel design results in only one crimp necessary
  • Uninsulated barrel provides an economical termination solution when insulation is not specified

Product details

General

Catalog Number

YSM292

Connector Type

Parallel Splice

Feature - Barrel Style

Chamfered

Material

Copper

Plated

Y

Plating Type

Tin

Trade Name

HYLINK™

UPC

781810083680

UPC 12 Digit

7818100836800

Dimensions

Dimension - Length Overall inch

1.38 in

Dimension - Outside Diameter inch

0.75 in

Dimension - Strip Length inch

1-7/16

Conductor Related

Conductor Size

275,000 - 211,500 cmils

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

23200

Resources and downloads