BURNDY
YSV2CLBOX_Photo_ColorRGB
YSV2CLBOX_Photo_ColorRGB

YSV10HBOX, Uninsulated Splice For 12 - 10 AWG

Brand:

Burndy

Catalog ID:

YSV10HBOX

Uninsulated Splice For 12 - 10 AWG.

YSV10HBOX.

  • Manufactured from seamless tubing
  • High quality design with no seams to split
  • Electrolytic copper provides maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Electro-tin plating provides durable long lasting resistance to corrosion
  • Positive center wire stops for proper dept of wire insertion
  • Marked with wire size providing easy wire size identification
  • HYLINK splice connectors feature inspection holes providing easy visual inspection of proper wire insertion

Features: HYLINK Type YSV Seamless Splice Connector Is Used To Splice Stranded And Solid Copper Conductors In Virtually All Heavy Duty Industrial And General Purpose Applications, Type YSV-H HYLINK Seamless Splice Connector Has The Added Benefit Of An Insulation Support And Cable Strain Relief, Manufactured From Seamless Tubing: A High Quality Design With No Seams To Split, Electrolytic Copper: Provides Maximum Conductivity, Low Resistance And Ductility For Excellent Crimp Forming Properties, Electro-Tin Plated: Provides Durable Long Lasting Resistance To Corrosion, Positive Center Wire Stops: Provides Proper Depth Of Wire Insertion, Marked With Wire Size: Provides Easy Wire Size Identification, The HYLINK Splice Connectors Have Inspection Holes: Provides Easy Visual Inspection For Proper Wire Insertion, Package: Box, Installation Tool: HYTOOL: Non-Ratchet: Y10D, Y10-22 Tool, Ratchet: Y8MRB-1, MR20, MR8G98, MR8-9Q Tool, Wire Strip Length: 5/16 IN, Conductor Type: Aircraft-AN Solid Or Stranded Copper, Insulation Support: Yes

Product details

General

Application

For All Heavy Duty Industrial And General Purpose Applications

Catalog Number

YSV10HBOX

Connector Type

Seamless Butt Splice

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Material

Copper

Plated

Y

Plating Type

Tin

Sub Brand

HYLINK

Trade Name

HYLINK™

Type

Splice

UPC

781810534403

Dimensions

Cable Insulation Diameter Maximum

0.19 in

Dimension - Diameter Max Size inch

0.19 in

Dimension - L Length Overall mm

27 mm

Dimension - Length Overall inch

1.06 in

Dimension - Outside Diameter inch

0.21 in

Dimension - Strip Length inch

5/16 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Solid Size

12;11;10

Conductor - Copper Str Aircraft Size

AN 12;AN 10

Conductor - Copper Str Size

12;10

Conductor Size

12 - 10 AWG

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size
  • CU C Str Aircraft-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

600

Minimum Pack Quantity

50

Pallet Quantity

99999

Resources and downloads