MY LISTS
BURNDY

Clear Cold Shrink tubing provides a clear way to inspect connections after installation.

 

Features & Benefits


Extend the life of critical power connections

 

Length of tube is consistent before and after application

 

Clear shrink tube for inspection purposes

Verify BURNDY die embossment

Verify correct number of crimps

Verify location of crimps

Verify proper strip length with no wire exposed

 

Rip and Grip! Does not require heat gun or any installation tools

 

Passes TELCORDIA GR-347-CORE Abrasion and Cut Test up to 750 kcmil

 

cULus insulating cover for wire connectors tested in accordance to UL 486A/B

 

Passes UL 746C Glow Wire Test

 

Ripcord is recyclable

 

certification
Clear Cold Shrink Catalog NumberID Before ShrinkJacket O.D. RangeWDCold Shrink Tube Length
CCSC1106001.10Ø.39” - 0.80”.12.285.91
CCSC1108001.10Ø.39” - 0.80”.12.287.99
CCSC1266001.26Ø.56” - 0.90”.09.495.91
CCSC1269001.26Ø.56” - 0.90”.09.499.02
CCSC1466001.46Ø.70” - 1.05”.10.635.91
CCSC1469001.46Ø.70” - 1.05”.10.639.02
CCSC2006002.09Ø.90” - 1.28”.12.755.91
CCSC2009002.09Ø.90” - 1.28”.12.759.02
CCSC20012002.09Ø.90” - 1.28”.12.7512.01

 

*Swipe to left or right to view more

*Swipe to left or right to view more

Conductor SizeConnector Catalog Number Clear Cold Shrink Catalog Numbers with ranges for Code Connectors  
(Class B, C)DesignationCCSC110- O.D. Range: Ø.39” - 0.80”CCSC126- O.D. Range: Ø.56” - 0.90”CCSC146- O.D. Range: Ø.70” - 1.05”CCSC200- O.D. Range: Ø.90” - 1.28”
2 AWGYA2C- / YS2C-
   
1 AWGYA1C- / YS1C-
   
1/0 AWGYA25- / YS25-
   
2/0 AWGYA26- / YS26-
   
3/0 AWGYA27- / YS27-
  
4/0 AWGYA28- / YS28-
  
250 kcmilYA29- / YS29-
 
300 kcmilYA30- / YS30-
 
350 kcmilYA31- / YS31-
 
400 kcmilYA32- / YS32- 
 
450 kcmilYA33- / YS33- 
 
500 kcmilYA34- / YS34- 
550 kcmilYA35- / YS35-  
600 kcmilYA36- / YS36-  
600 kcmilYA36- / YS36-   
650 kcmilYA37- / YS37-   
700 kcmilYA38- / YS38-   
750 kcmilYA39- / YS39-   
800 kcmilYA40- / YS40-   
850 kcmilYA41- / YS41-   
1000 kcmilYA44- / YS44-   

 

*Swipe to left or right to view more

*Swipe to left or right to view more

Conductor
Size
Connector Catalog Number Clear Cold Shrink Catalog Numbers with ranges for Flex Connectors  
(Flex)DesignationCCSC110- O.D. Range: Ø.39” - 0.80”CCSC126- O.D. Range: Ø.56” - 0.90”CCSC146- O.D. Range: Ø.70” - 1.05”CCSC200- O.D. Range: Ø.90” - 1.28”
2 AWG G, H, I, K, M, DLOYAV2-FX / YSV2-FX
   
1 AWG G, H, I, K, M, DLOYAV1-FX / YSV1-FX
   
1/0 AWG G, H, I, K, M, DLOYAV25-FX / YSV25-FX
   
2/0 AWG G, H, I, K, M, DLOYAV26-FX / YSV26-FX
  
3/0 AWG G, H, I, K, M, DLOYAV27-FX / YSV27-FX
  
4/0 AWG G, H, I, K, M, DLOYAV28-FX / YSV28-FX
 
4/0 AWG G, H, I, K, M, DLOYAV29-FX / YSV29-FX
 
250 kcmil G, HYA30-FX / YS30-FX
 
250 kcmil I, K, M, DLOYA31-FX / YS31-FX
 
300 kcmil G, H, I, K, M, DLOYA32-FX / YS32-FX 
 
350 kcmil G, H, I, K, M, DLOYA34-FX / YS34-FX 
500 kcmil G, H, DLOYA36-FX / YS36-FX  
500 kcmil H, I, K, DLO
550 kcmil G, H, I, DLO
YA38-FX / YS38-FX  
600 kcmil G, H, I, K, DLOYA39-FX / YS39-FX   
650 kcmil G, DLOYA40-FX / YS40-FX   
750 kcmil G, H, I, DLOYA44-FX / YS44-FX