BURNDYWeld® or Exothermic Grounding

The BURNDYWeld® connection process is a simple, efficient method of welding copper to copper or copper to steel. One advantage is that NO outside power is required when using the BURNDYWeld® exothermic process. The BURNDYWeld® process uses high temperature reaction of powdered copper oxide and aluminum.
Type BCC-1

Type BCC-2

Type BCC-4

Type BCC-6

Type BCC-14

Type BCC-7

Type BCRE-2

Type BCRE-3

Type BCRE-4

Type BCRE-6

Type BCS-1

Type BCS-2

Type BCS-3

Type BCS-4

Type BCS-5

Type BCS-6

Type BCS-7

Type BCS-18

Type BCS-23

Cable to Cable
Weld to Rebar
Cable to Steel
Cable to Rod