BURNDY
1" Weld Metal Disc for use with 90-115 GM weld metal cartridge
Image of 000037032002 1" Weld Metal Disc for use with 90-115 GM weld metal cartridge

1" Weld Metal Disc for use with 90-115 GM weld metal cartridge

Brand: Burndy

Catalog ID: 000037032002

1" Weld Metal Disc for use with 90-115 GM weld metal cartridge

  • Weld Metal Discs are used to hold the weld metal in place until the reaction occurs
  • One disc per weld is required

General

Catalog Number

000037032002

Material

Steel

Type

Tools & Accessories

UPC

781810637326

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in