


Brand: Burndy
Catalog ID: 102011
Catalog Number
102011
Product Type
Clamps
Type
Stirrups
UPC
621945674134
Dimension - Bail Size
1/0
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor Range
Main Conductor: #2 AAC, 1/0 Bail
Carton Quantity
25
Pallet Quantity
900