
Brand: Burndy
Catalog ID: 102012C
Catalog Number
102012C
Type
Stirrups
UPC
621945675339
Dimension - Bail Size
1/0
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor Range
Main Conductor: #6 Sol-#4 Str Cu, 1/0 Bail