BURNDY
10FWSS, #10 Stainless Steel Flat Washer
Image of 10FWSS 10FWSS, #10 Stainless Steel Flat Washer
Image of 10FWSS 10FWSS, #10 Stainless Steel Flat Washer

10FWSS, #10 Stainless Steel Flat Washer

Brand: Burndy

Catalog ID: 10FWSS

#10 Stainless Steel Flat Washer.

  • Stainless Steel hardware is manufactured from 18-8 non-magnetic material
  • Nut surfaces and bolt heads have American National Coarse Series, Class #2 fit

General

Catalog Number

10FWSS

Material

Stainless Steel

Product Family

Hardware/Inhibitors/Sealants>Stainless Steel>Nuts, Bolts, Flat Washers, Lock Washers, Belleville Washers, Kits

Product Type

Flat Washer

UPC

781810805640

UPC 14 Digit GTIN

00781810805640

Dimensions

Dimension - Bolt Size fraction

#10

Width

0.1 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1