BURNDY
11-Ton Dieless One-Crimp Latch Head Crimper, Range Taking Capability, Self Contained Hydraulic
Image of Y644HSXT 11-Ton Dieless One-Crimp Latch Head Crimper, Range Taking Capability, Self Contained Hydraulic

11-Ton Dieless One-Crimp Latch Head Crimper, Range Taking Capability, Self Contained Hydraulic

Brand: Burndy

Catalog ID: Y644HSXT

11T Dieless One-Crimp Latch Head Crimper, Range Taking.

  • Ergonomic handle design
  • Comfort grip handles
  • Handle trigger drain
  • 355° head rotation
  • Dieless system
  • Audible "Pop-Off" pressure relief valve
  • Pivoting die nest

Ergonomic handle design, Comfort grip handles, Handle trigger drain, 355 degree C head rotation, Dieless system, Audible Pop-Off pressure relief valve, Pivoting die nest

General

Application

Crimping

Application - For Use On

Copper, Aluminum, ACSR Terminals and Splices, Cable Pulling Heads

Catalog Number

Y644HSXT

Crimp Force Capacity

11 ton

Die Type

Dieless

EU RoHS Indicator

Yes

Sub Brand

HYPRESS

Tool Type

Self-Contained Hydraulic Crimper

Trade Name

HYPRESS™

Type

Crimper

UPC

781810458358

UPC 14 Digit GTIN

00781810458358

Dimensions

Dimensions

23.2 in x 7.04 in x 3 in

Height

3 in

Length

23.2 in

Weight

15 lb

Width

7.04 in

Conductor Related

Crimping Ranges

Copper #6 - 1000 kcmil, Aluminum #6 - 750 kcmil

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

11 ton

Logistics

Minimum Pack Quantity

1

Package Contents

Tool, Plastic Case