BURNDY
11T Dieless Latch Head Battery Crimper, (2) 3Ah 18V LI, AC Chgr, Pro Bag
Image of PAT644LIPB 11T Dieless Latch Head Battery Crimper, (2) 3Ah 18V LI, AC Chgr, Pro Bag

11T Dieless Latch Head Battery Crimper, (2) 3Ah 18V LI, AC Chgr, Pro Bag

Brand: Burndy

Catalog ID: PAT644LIPB

PATRIOT® Series, 11-Ton Dieless Latch Head Battery Crimper, (2) 3.0Ah 18V Li-ion Batteries, 120V-AC Charger, Nylon Pro Bag

The PATRIOT® PAT644 dieless latch head crimper offers 355° head rotation and features range taking capabilities to crimp #4 AWG – 1000 kcmil. Compliant connections when used with the BURNDY® Engineered System.

  • Dieless System with range taking capability
  • #4 AWG -1000 kcmil Copper and Aluminum,#4 AWG - 556.5 kcmil ACSR, AAC, AAAC, ACAR
  • 355° Rotatable latch head
  • Audible pop-off indicates properly completed crimps
  • Ergonomically balanced

General

Application

Crimping

Application - For Use On

Copper, Aluminum, ACSR Terminals and Splices, Cable Pulling Heads

Battery Type

3.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)

Catalog Number

PAT644LIPB

Container Type

Nylon Pro Bag

Crimp Force Capacity

11 ton

Die Type

Dieless

EU RoHS Indicator

Yes

Power Source

120V-AC Charger

Recharge Time

0.5 h

Series

PATRIOT® Series

Tool Type

Battery Actuated Crimper

Trade Name

PATRIOT®

Type

Crimper

UPC

621945561748

Dimensions

Dimensions

15.62 in x 3.25 in x 14.12 in

Height

14.12 in

Length

15.62 in

Weight

14.55 lb

Width

3.25 in

Electrical Ratings

Operating Voltage

18 VDC

Conductor Related

Crimping Ranges

Copper: #4 AWG - 1000 kcmil; Copper Flex: #2 AWG - 777 kcmil; Aluminum: #6 AWG - 900 kcmil; ACSR #4 AWG - 556.5 kcmil

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

11 ton

Operational

Battery Type

3.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)

Power Source

120V-AC Charger

Recharge Time

0.5 h

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Crimper, (2) Batteries, Charger, Lanyard, Nylon Pro Bag

Pallet Quantity

12