BURNDY
Image of Y750CHSXT 12-Ton Covered C-Head Crimper, Self Contained Hydraulic, Uses U Dies, For CU/AL/ACSR Connectors

12-Ton Covered C-Head Crimper, Self Contained Hydraulic, Uses U Dies, For CU/AL/ACSR Connectors

Brand: Burndy

Catalog ID: Y750CHSXT

12T Covered C-Head Crimper, Self Contained, For CU/AL/ACSR.

  • Ergonomic handle design
  • Comfort grip handles
  • Handle trigger drain
  • 355° head rotatiaon
  • Both die release buttons exposed
  • Audible "Pop-Off" pressure relief valve
  • Large 1.65" jaw opening

General

Application

Crimping

Application - For Use On

Tension Sleeves, Taps, Aerial Cable, Terminals & Splices, HYGROUND® Compression Grounding

Catalog Number

Y750CHSXT

Crimp Force Capacity

12 ton

Die Type

U Die

Tool Type

Self-Contained Hydraulic Crimper

Trade Name

HYPRESS™

Type

Crimper

UPC

781810464335

UPC 14 Digit GTIN

00781810464335

Dimensions

Dimensions

23.96 in x 8.71 in x 2.9 in

Height

2.9 in

Jaw Width

1.65 in

Length

23.96 in

Weight

17.2 lb

Width

8.71 in

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Minimum Pack Quantity

1

Package Contents

Tool, Plastic Case