BURNDY
12-Ton Remote C-Head Crimper, 10000 psi, U Dies
Image of Y750BHXT 12-Ton Remote C-Head Crimper, 10000 psi, U Dies
Image of Y750BHXT 12-Ton Remote C-Head Crimper, 10000 psi, U Dies

12-Ton Remote C-Head Crimper, 10000 psi, U Dies

Brand: Burndy

Catalog ID: Y750BHXT

12-Ton Remote Hydraulic C-Head Crimper, Operating Pressure 10000 psi, Uses U Dies

  • 355° head rotation
  • Used with U style dies
  • Exposed positive die lock buttons

Easy die change out and retention with exposed positive die lock buttons, Hot stick adapter sold separately, Infinitely rotatable head, so hydraulic couplers won’t easily loosen

General

Application

Crimping

Application - For Use On

Tension Sleeves, Taps, Aerial Cable, Terminals & Splices, HYGROUND® Compression Grounding

Catalog Number

Y750BHXT

Crimp Force Capacity

12 ton

Die Type

U Die

Product Type

12-Ton

Sub Brand

HYPRESS

Tool Type

Remote Hydraulic Crimper

Trade Name

HYPRESS™

UPC

781810458594

UPC 14 Digit GTIN

00781810458594

Dimensions

Dimensions

12.8 in x 5.2 in x 2.9 in

Height

2.9 in

Jaw Width

1.65 in

Length

12.8 in

Weight

10.8 lb

Width

5.2 in

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Minimum Pack Quantity

1

Package Contents

Tool, Nylon Carry Bag