BURNDY
Image of Y35BH 12-Ton Remote C-Head Crimper, 10,000 psi, Uses U Dies, #8 AWG - 750 kcmil Copper and Aluminum, up to 3/4" Ground Rod

12-Ton Remote C-Head Crimper, 10,000 psi, Uses U Dies, #8 AWG - 750 kcmil Copper and Aluminum, up to 3/4" Ground Rod

Brand: Burndy

Catalog ID: Y35BH

12T Remote C-Head Crimper, 10,000 psi, Uses U Dies, #8 AWG - 750 kcmil CU/AL, up to 3/4" Ground Rod.

  • Lifting eye
  • 0.95” jaw opening
  • Uses U style dies
  • Positive die lock buttons

Easy tool removal from line conductor after compression taps are installed with the open C shaped head, Easily lifted into working position using the lifting eye, Long life expectancy is provided with heavy duty reinforced back

General

Application

Crimping

Application - For Use On

Copper, Aluminum, ACSR, HYGROUND® Compression Grounding, Ground Rod

Catalog Number

Y35BH

Crimp Force Capacity

12 ton

Die Type

U Die

EU RoHS Indicator

Yes

Sub Brand

HYPRESS

Tool Type

Remote Hydraulic Crimper

Trade Name

HYPRESS™

UPC

781810408452

UPC 14 Digit GTIN

00781810408452

Dimensions

Dimension - Length Overall inch

9.75 in

Dimensions

2.62 in x 4.75 in x 9.25 in

Height

9.25 in

Jaw Width

0.95 in

Length

2.62 in

Weight

8 lb

Width

4.75 in

Conductor Related

Crimping Ranges

Copper #8 str. - 500 kcmil code cable (Grounding Terminals, Grounding Splices); Copper #8 str. - 500 kcmil and up to 3/4” ground rod (Grounding Taps); Copper #8 str. - 750 kcmil code cable, N30 - N500 Navy cable, flexible, and extra flex (Terminals (Bare), Terminals (Insulated), Splices to 400 kcmil only; Aluminum #8 str. - 750 kcmil code cable (Terminals, Splices to 350 kcmil only)

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Minimum Pack Quantity

1

Package Contents

Tool, Metal Case