BURNDY
Image of PATCHGRLI 120V-AC Lithium-ion Makita Battery Charger
Image of PATCHGRLI 120V-AC Lithium-ion Makita Battery Charger

120V-AC Lithium-ion Makita Battery Charger

Brand: Burndy

Catalog ID: PATCHGRLI

120V-AC Lithium-ion Makita Charger for 18V LXT® 3.0Ah and 5.0Ah Batteries

  • Charges 18V LXT® 3.0Ah in 30 minutes and 5.0Ah in 45 minutes
  • Communicates with the battery’s built-in chip during the charging process to optimize battery life
  • Built-in fan cools the battery during the charging process for faster charge time

General

Application

Power

Catalog Number

PATCHGRLI

Power Source

120V-AC Charger

Product Type

Battery Charger

Tool Type

Power, Charging

Type

Battery Power Supply

UPC

781810507629

Dimensions

Dimensions

7.48 in x 6.11 in x 3.3 in

Height

3.3 in

Length

7.48 in

Weight

2 lb

Width

6.11 in

Certifications And Compliance

Standards - RoHS Compliance Status

UI

Operational

Power Source

120V-AC Charger

Logistics

Minimum Pack Quantity

1

Package Contents

Charger only