Image of 127556 127556, XL Shear Bolt WEJTAP™ Connector
Image of 127556 127556, XL Shear Bolt WEJTAP™ Connector
play

127556, XL Shear Bolt WEJTAP™ Connector

Brand: Burndy

Catalog ID: 127556

Main Conductor: 1351.5 AAC - 1351.5 ACSR (1.340"-1.386") Tap Conductor: 556.5 ACSR (24/7 Str) - 715.5 ACSR (.914"-1.036")

  • Industry-proven spring wedge technology easily installed with common socket or impact wrench - No Special Tools Required!
  • "Spring Like" high strength C-Body ensures permanent connection with consistent pressure on the conductors
  • Meets or exceeds current carrying capacity of conductors being connected
  • Corrosion resistant highly conductive aluminum alloys with a pure aluminum insert between conductors increases conductivity and lowers electrical resistance
  • Corrosion inhibitor factory applied for ease of installation
  • Remains permanently locked through fault current or power surges
  • Easy to remove without damage to conductor
  • May be used in non-corrosive environments to connect copper conductors
  • Excellent option for emergency storm restoration

Product details

General

Catalog Number

127556

Conductor Related

Conductor Range

Main Conductor: 1351.1 AAC-1351.5 ACSR, Tap: 556.5-715.5 ACSR

Resources and downloads

Specifications

pdp.resources.Excel Files

Media

Videos

play
WEJTAP™ Installation with Gloves