

Brand: Burndy
Catalog ID: Y750HSXT
Easy tool positioning with its 355° head rotation,Patented rapid advance pump for faster crimps,Handle trigger drain for convenient ram retraction
Application
Crimping
Application - For Use On
Tension Sleeves, Taps, Aerial Cable, Terminals & Splices, HYGROUND® Compression Grounding
Catalog Number
Y750HSXT
Crimp Force Capacity
12 ton
Die Type
U Die
EU RoHS Indicator
Product Type
12-Ton
Sub Brand
HYPRESS
Tool Type
Self-Contained Hydraulic Crimper
Trade Name
HYPRESS™
Type
Crimper
UPC
781810458600
UPC 14 Digit GTIN
00781810458600
Dimensions
23.96 in x 8.71 in x 2.86 in
Height
2.86 in
Jaw Width
1.65 in
Length
23.96 in
Weight
17.2 lb
Width
8.71 in
Crimping Ranges
Copper: #14 sol. - 750 kcmil; Aluminum: #8 sol. - 750 kcmil; ACSR: #4 AWG - 556.5 kcmil
EU RoHS Indicator
Standards - RoHS Compliance Status
EX
Crimp Force Capacity
12 ton
Minimum Pack Quantity
1
Package Contents
Tool, Plastic Case