
Brand: Burndy
Catalog ID: 145PTAG
Application
The usual application is to mark the tags in the field with far end termination information,panel identification, voice and data identification and wire & cable marking.
Catalog Number
145PTAG
EU RoHS Indicator
Under Review
Material
Nylon
Sub Brand
MISCELLANEOUS ACCESSORIES
Type
Plastic Tag
UPC
781810464380
Dimensions
1.75 in x 1 in x 0.06 in
Height
0.06 in
Length
1.75 in
Package Height
2.5 in
Package Length
6 in
Package Weight
0 lb
Package Width
4 in
Width
1 in
Buy America(n) Qualified
BABA Compliant (All status valid till December 2026)
Certification - 94V0 Rated
Y
Certification - CSA Approved
No
Certification - ETL
No
EU RoHS Indicator
Under Review
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
1000
Minimum Pack Quantity
25
Pallet Quantity
75000