


Brand: Burndy
Catalog ID: PATCUT1500L5
The PATRIOT® PATCUT1500 offers the broadest cutting range in its class - up to 1500 kcmil Aluminum and 1000 kcmil Copper (soft drawn) with its large cutting blade design. These cutters feature a variable speed trigger and a forward/reverse switch with a locking position. A large, strategically placed, non-skid bumper adds stability while cutting and an LED Worklight for increased visibility to ensure safe operation.
Application
Cutting
Application - For Use On
Aluminum, Copper Cable
Battery Type
5.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)
Catalog Number
PATCUT1500L5
Container Type
Hard Case
EU RoHS Indicator
Power Source
120V-AC Charger
Product Type
Copper & Aluminum Cutter
Recharge Time
0.75 h
Series
PATRIOT® Series
Tool Type
Battery Actuated Cutter
Trade Name
PATRIOT®
Type
Cutter
UPC
621945541177
Dimensions
6 in x 4.38 in x 15.5 in
Height
15.5 in
Length
6 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Weight
6.9 lb
Width
4.38 in
Operating Voltage
18 VDC
Crimping Ranges
Cutting Capacity: Aluminum up to 1500 kcmil, Copper (Soft Drawn) up to 1000 kcmil (Do Not Cut Steel or ACSR)
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Battery Type
5.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)
Power Source
120V-AC Charger
Recharge Time
0.75 h
Minimum Pack Quantity
1
Package Contents
Cutter, (1) Battery, Charger, Lanyard, Hard Case