

Brand: Burndy
Catalog ID: PATCUT1500LCB
The PATRIOT® PATCUT1500 offers the broadest cutting range in its class - up to 1500 kcmil Aluminum and 1000 kcmil Copper (soft drawn) with its large cutting blade design. These cutters feature a variable speed trigger and a forward/reverse switch with a locking position. A large, strategically placed, non-skid bumper adds stability while cutting and an LED Worklight for increased visibility to ensure safe operation.
Application
Cutting
Application - For Use On
Aluminum, Copper Cable
Battery Type
No Batteries Included (Accepts 2.0Ah-6.0Ah Makita LI Batteries)
Catalog Number
PATCUT1500LCB
Container Type
Hard Case
EU RoHS Indicator
Power Source
No Charger
Product Type
Copper & Aluminum Cutter
Series
PATRIOT® Series
Sub Brand
Cable cutter
Tool Type
Battery Actuated Cutter
Trade Name
PATRIOT®
Type
Cutter
UPC
621945541184
Dimensions
6 in x 4.38 in x 15.5 in
Height
15.5 in
Length
6 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Weight
6.9 lb
Width
4.38 in
Operating Voltage
18 VDC
Crimping Ranges
Cutting Capacity: Aluminum up to 1500 kcmil, Copper (Soft Drawn) up to 1000 kcmil (Do Not Cut Steel or ACSR)
EU RoHS Indicator
Battery Type
No Batteries Included (Accepts 2.0Ah-6.0Ah Makita LI Batteries)
Power Source
No Charger
Minimum Pack Quantity
1
Package Contents
Cutter, Lanyard, Hard Case