BURNDY
15T Covered C-Head Battery Crimper, Hard Case, No Batt/Chgr, Makita Power
Image of PAT46CLWSLILCB 15T Covered C-Head Battery Crimper, Hard Case, No Batt/Chgr, Makita Power
Image of PAT46CLWSLILCB 15T Covered C-Head Battery Crimper, Hard Case, No Batt/Chgr, Makita Power

15T Covered C-Head Battery Crimper, Hard Case, No Batt/Chgr, Makita Power

Brand: Burndy

Catalog ID: PAT46CLWSLILCB

PATRIOT® Series, 15-Ton Covered C-Head Battery Crimper, Hydraulic Self-Contained, Hard Case, No Batteries, No Charger, Makita Power

  • 2 jaw opening
  • Used with P dies
  • U dies with PUADP1 adapter (sold separately)
  • Light weight, scoop style C-head with 355 head rotation
  • Ergonomically balanced

General

Application

Crimping

Battery Type

No Batteries Included (Accepts 2.0Ah-6.0Ah Makita LI Batteries)

Catalog Number

PAT46CLWSLILCB

Die Type

P Dies and U Dies with PUADP1 Adapter

Product Type

15-Ton

Tool Type

Battery Actuated Crimper

Trade Name

PATRIOT®

Type

Crimper

UPC

621945499003

Dimensions

Dimensions

18.44 in x 3.26 in x 12.88 in

Height

12.88 in

Length

18.44 in

Weight

31.2 lb

Width

3.26 in

Electrical Ratings

Operating Voltage

18 VDC

Conductor Related

Crimping Ranges

Copper: #14 AWG - 1500 kcmil; Aluminum: #8 AWG - 1250 kcmil; Ground Rods: 1/2"-1" diameter

Operational

Battery Type

No Batteries Included (Accepts 2.0Ah-6.0Ah Makita LI Batteries)

Logistics

Minimum Pack Quantity

1