BURNDY
Image of Y46CLWSBH 15T Remote Covered C-Head Crimper, 10000 psi
Image of Y46CLWSBH 15T Remote Covered C-Head Crimper, 10000 psi

15T Remote Covered C-Head Crimper, 10000 psi

Brand: Burndy

Catalog ID: Y46CLWSBH

15-Ton Remote Hydraulic Covered C-Head Crimper, 10,000 psi, Uses P & U Dies with PUADP1 Adapter

  • 2” jaw opening
  • Used with P dies and U dies with PUADP1 adapter (sold separately)
  • Positive push button die locks
  • Light weight scoop style open head design with rubber cover

General

Application

Crimping

Application - For Use On

Copper, Aluminum, ACSR Terminals and Splices

Catalog Number

Y46CLWSBH

Crimp Force Capacity

15 ton

Die Type

P Die and U Die with PUADP1 Adapter

Product Type

15-Ton

Tool Type

Remote Hydraulic Crimper

Trade Name

HYPRESS™

Type

Crimper

UPC

781810673744

UPC 14 Digit GTIN

00781810673744

Dimensions

Dimensions

14.68 in x 2.88 in x 5 in

Height

5 in

Length

14.68 in

Weight

14.5 lb

Width

2.88 in

Certifications And Compliance

Standards - RoHS Compliance Status

UI

Force Related

Crimp Force Capacity

15 ton

Logistics

Minimum Pack Quantity

1

Package Contents

Tool, Nylon Carry Bag