BURNDY
Image of 1PLD3506 1PLD3506, UV Rated Black, 2-sided, 6-ports, #10 AWG-350 kcmil
Image of 1PLD3506 1PLD3506, UV Rated Black, 2-sided, 6-ports, #10 AWG-350 kcmil

1PLD3506, UV Rated Black, 2-sided, 6-ports, #10 AWG-350 kcmil

Brand:

Burndy

Catalog ID:

1PLD3506

Al Distribution Tap Connectors, UV Black Plastisol Covered, 6 Ports, Double Sided Entry, #10-350 kcmil, 600 V, Torque 275 in/lbs, Temp Rating 90 Deg C.

  • UV Rated Covering over AL6061-T6 aluminum body saves time, lowering installation costs and eliminates taping
  • Oxide inhibitor pre-installed inhibits moisture and contaminants from entering the contact area
  • Range-taking capability reduces the number of connectors necessary to carry in inventory

Product details

General

Catalog Number

1PLD3506

Connector Type

Multi Tap

Hex Key

5/16

Installation Torque Recommended in-lb

275 in-lb

Insulation

Y

Insulation Type

Plastisol

Material

Aluminum

Material - Hardware

Aluminum

Number Of Ports

6

Physical Attribute - Number of Screws

6

Physical Attribute - Screw Type

Allen

Plated

N

Plating Type

Unplated

Temperature Rating

194

Trade Name

UNITAP™

UPC

781810287293

UPC 12 Digit

7818102872933

Dimensions

Dimension - Height fraction

2.5 in

Dimension - Height inch

2.50 in

Dimension - Height mm

63.5 mm

Dimension - L Length Overall mm

187

Dimension - Length Overall inch

5.88

Dimension - Screw Size inch

11/16

Dimension - Width inch

3.00 in

Dimension - Width mm

76 mm

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - AL Str Size

8 AWG;6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil

Conductor - AL Str Size Range

8 AWG-350 kcmil

Conductor - Copper Str Size

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil

Conductor - Copper Str Size Range

10 AWG - 350 kcmil

Conductor Size

10 AWG-350 KCMIL

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Certified Listed

BABA Compliant (All status valid till December 2024)

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

1