BURNDY
1PLD7503HD, UV Rated Black, 2-Side, 3-Port, 2 AWG-750 kcmil
Image of 1PLD7503HD 1PLD7503HD, UV Rated Black, 2-Side, 3-Port, 2 AWG-750 kcmil

1PLD7503HD, UV Rated Black, 2-Side, 3-Port, 2 AWG-750 kcmil

Brand: Burndy

Catalog ID: 1PLD7503HD

Aluminum Multiple Tap Connector, Heavy Duty, UV Rated Black, Double-Sided Entry, 3 Ports, #2 AWG-750 kcmil. Oxide inhibitor is pre-installed.

  • UV Rated Covering over AL6061-T6 aluminum body saves time, lowering installation costs and eliminates taping
  • Oxide inhibitor pre-installed inhibits moisture and contaminants from entering the contact area
  • Range-taking capability reduces the number of connectors necessary to carry in inventory

General

Catalog Number

1PLD7503HD

Connector Type

Multi Tap

Hex Key

3/8 in

Installation Torque Recommended in-lb

500 in-lb

Material

Aluminum

Number Of Ports

3

Temperature Rating

-40°C to 135°C

Trade Name

UNITAP™

UPC

621945480735

Dimensions

Dimension - L Length Overall mm

101.6

Dimension - Length Overall inch

4

Dimensions

4 in x 4.83 in x 3 in

Height

3 in

Length

4 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

4.83 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor Size

2 AWG-750 KCMIL

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

500 in-lb

Operational

Temperature Rating

-40°C to 135°C

Configuration

Connector Type

Multi Tap

Number Of Ports

3

Logistics

Carton Quantity

18

Minimum Pack Quantity

1

Pallet Quantity

576