

Brand: Burndy
Catalog ID: 210106FCB
Catalog Number
210106FCB
Connector Type
Captive Interface Bolted Wedge Tap
Material Type
Aluminum Alloy
UPC
621945734357
Dimensions
2.73 in x 2.18 in x 3.99 in
Height
3.99 in
Length
2.73 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
2.18 in
Conductor Range
Connector Type
Captive Interface Bolted Wedge Tap