BURNDY
22000, Pothead Connector for 2000 kcmil
Image of 22000 22000, Pothead Connector for 2000 kcmil

22000, Pothead Connector for 2000 kcmil

Brand: Burndy

Catalog ID: 22000

CPI Cathode Connector (also known as "Pot Head" connector is designed to connect a single 2000 kcmil conductor from the main feeder directly to the Third Rail. Used in conjunction with the CPI Contact Rail Clamp, a Pot Head connector can replace the need for having 4 separate 500 kcmil connections with one single 2000 kcmil connection.

  • Constructed of high conductivity copper
  • The assembly comes standard with a tin-plated finish (images shows unplated)
  • Incorporates the use of stainless steel hardware for increased strength and corrosion resistance
  • Optional molded fiberglass cover is also available
  • Simple 4-bolt installation
  • Eliminates the need for any welding
  • Recommended for use with the CPI 2000 kcmil Contact Rail Connector

General

Catalog Number

22000

UPC

621945675957

Dimensions

Package Height

Package Length

Package Weight

Package Width

Conductor Related

Conductor Range

2000 kcmil