BURNDY
Image of 25CHENBOX 25CHENBOX, 1/4" Silicon Bronze Hex Nut
Image of 25CHENBOX 25CHENBOX, 1/4" Silicon Bronze Hex Nut

25CHENBOX, 1/4" Silicon Bronze Hex Nut

Brand:

Burndy

Catalog ID:

25CHENBOX

Silicon Bronze, 1/4-20 Thread Size, Hexagonal nuts.

  • DURIUM™ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

DURIUM hexagon regular nuts are non-magnetic and are made to American Standard dimensions

Product details

General

Application

Used to fasten the joints

Catalog Number

25CHENBOX

Connector Type

Nut

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

80 LBS/in

Material

SILICON BRONZE

Sub Brand

DURIUM

Trade Name

DURIUM™

Type

HARDWARE

UPC

781810012420

UPC 12 Digit

7818100124200

Dimensions

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.25 in

Dimension - Outside Diameter inch

0.44 in

Dimension - Thread Size

1/4 - 20

Dimension - Threads per inch

20

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Certified Listed

Buy American Act Compliant (All status valid till December 2024)

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50

Minimum Pack Quantity

1