
Brand: Burndy
Catalog ID: 25FWBOX
Application
Used to spread the load of a screwed fastening
Catalog Number
25FWBOX
Connector Type
Washer - Flat
EU RoHS Indicator
Yes
Material
SILICON BRONZE
Sub Brand
DURIUM
Trade Name
DURIUM™
Type
Washer-Flat
UPC
781810012499
UPC 14 Digit GTIN
00781810012499
Dimension - B Length fraction
5/8 in
Dimension - B Length inch
.625 in
Dimension - Bolt Size fraction
1/4
Dimension - Bolt Size inch
0.25 in
Dimension - Inside Diameter inch
0.25 in
Dimension - Outside Diameter inch
0.625 in
Dimension - Pin Diameter fraction
1/16 in
Dimensions
0.64 in x 0.296 in x 0.08 in
Height
0.08 in
Length
0.64 in
Package Height
Package Length
Package Weight
Package Width
Width
0.296 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Washer - Flat
Carton Quantity
50
Minimum Pack Quantity
1