BURNDY
25SWET, 1/4" Split Washer, Silicon Bronze, Tin Plated
Image of 25SWET 25SWET, 1/4" Split Washer, Silicon Bronze, Tin Plated

25SWET, 1/4" Split Washer, Silicon Bronze, Tin Plated

Brand: Burndy

Catalog ID: 25SWET

Electro Tin Plated 1/4" Split Washer.

  • Stainless Steel hardware is manufactured from 18-8 non-magnetic material
  • Nut surfaces and bolt heads have American National Coarse Series, Class #2 fit

General

Catalog Number

25SWET

Material

Silicon Bronze

UPC

781810114346

Dimensions

Dimension - Bolt Size fraction

1/4

Width

0.25 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1