BURNDY
25X100HEBBOX100, 1/4" x 1" Hex Bolt, Silicon Bronze
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

25X100HEBBOX100, 1/4" x 1" Hex Bolt, Silicon Bronze

Brand: Burndy

Catalog ID: 25X100HEBBOX100

Silicon Bronze Bolt, 1 in L, Hexagonal bolts,Thread size:1/4-22.

  • DURIUM™ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

General

Application

  • Grounding
  • Distribution
  • Substation
  • Transmission

Catalog Number

25X100HEBBOX100

Connector Type

Bolt - Hex

Material

Silicon Bronze

Product Family

Hardware/Inhibitors/Sealants>Silicon Bronze>Nuts, Bolts, Flat Washers, U-Bolts, Kits

Product Type

Bolt

UPC

781810447888

UPC 14 Digit GTIN

00781810447888

Dimensions

Dimension - B Length fraction

1 in

Dimension - B Length inch

1 in

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.250 in

Dimension - Threads per inch

20

Length

1 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.25 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Bolt - Hex

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

960