BURNDY
25X125HEBET, 1/4" x 1-1/4" Hex Bolt, Silicon Bronze, Tin Plated
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

25X125HEBET, 1/4" x 1-1/4" Hex Bolt, Silicon Bronze, Tin Plated

Brand: Burndy

Catalog ID: 25X125HEBET

Electro Tin Plated Silicon Bronze Bolt, 1.25 in L, Hexagonal bolts,Thread size:1/4-21.

  • Tin Plated DURIUM™ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

General

Catalog Number

25X125HEBET

Connector Type

Bolt - Hex

Material

SILICON BRONZE

UPC

781810430651

UPC 14 Digit GTIN

00781810430651

Dimensions

Dimension - B Length fraction

1-1/4 in

Dimension - B Length inch

1.25 in

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.250 in

Dimension - Threads per inch

20

Length

1.25 in

Width

0.25 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Bolt - Hex

Logistics

Carton Quantity

100

Minimum Pack Quantity

1

Pallet Quantity

29600