BURNDY
25X200HEBET, 1/4" x 2" Hex Bolt, Silicon Bronze, Tin Plated
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

25X200HEBET, 1/4" x 2" Hex Bolt, Silicon Bronze, Tin Plated

Brand: Burndy

Catalog ID: 25X200HEBET

Electro Tin Silicon Bronze 1/4 x 2.50 Bolt.

  • Tin Plated DURIUM™ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

General

Catalog Number

25X200HEBET

Connector Type

Bolt - Hex

Material

SILICON BRONZE

UPC

781810156728

UPC 14 Digit GTIN

00781810156728

Dimensions

Dimension - B Length fraction

2 in

Dimension - B Length inch

2 in

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.250 in

Dimension - Threads per inch

20

Length

2 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.25 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Bolt - Hex

Logistics

Carton Quantity

500

Minimum Pack Quantity

500

Pallet Quantity

58000