BURNDY
31CHENBOX, 5/16" Hex Nut, Silicon Bronze
Image of 31CHENBOX 31CHENBOX, 5/16" Hex Nut, Silicon Bronze

31CHENBOX, 5/16" Hex Nut, Silicon Bronze

Brand: Burndy

Catalog ID: 31CHENBOX

Silicon Bronze NUT, Hexagonal nuts,Thread Size: 5/16-18.

  • DURIUM™ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

General

Catalog Number

31CHENBOX

Connector Type

Nut

Installation Torque Recommended in-lb

180 LBS/in

Material

Bronze, Silicon (DURIUM is a trademark)

Trade Name

DURIUM™

UPC

781810012376

UPC 14 Digit GTIN

00781810012376

Dimensions

Dimension - Bolt Size fraction

5/16

Dimension - Bolt Size inch

0.3125 in

Dimension - Outside Diameter inch

0.5 in

Dimension - Thread Size

5/16-18

Dimension - Threads per inch

18

Length

0.31 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.31 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

180 LBS/in

Configuration

Connector Type

Nut

Logistics

Carton Quantity

1000

Minimum Pack Quantity

1

Pallet Quantity

96000