

Brand: Burndy
Catalog ID: 31FWSSUSA
Catalog Number
31FWSSUSA
Connector Type
Washer - Flat
Material
Stainless Steel
Product Family
Hardware/Inhibitors/Sealants>Stainless Steel>Nuts, Bolts, Flat Washers, Lock Washers, Belleville Washers, Kits
Product Type
Flat Washer
UPC
781810330258
UPC 14 Digit GTIN
00781810330258
Dimension - Bolt Size fraction
5/16
Dimension - Bolt Size inch
0.3125 in
Dimension - Inside Diameter inch
0.375 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
0.31 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Washer - Flat
Carton Quantity
100
Minimum Pack Quantity
1