BURNDY
31X125HEBBOX, 5/16" x 1-1/4" Hex Bolt, Silicon Bronze
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

31X125HEBBOX, 5/16" x 1-1/4" Hex Bolt, Silicon Bronze

Brand: Burndy

Catalog ID: 31X125HEBBOX

Silicon Bronze Hexagonal Head Bolt, 1-1/4 IN L, 5/16 IN-18 Thread Size.

  • DURIUM™ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

General

Catalog Number

31X125HEBBOX

Connector Type

Bolt - Hex

Installation Torque Recommended in-lb

180 LBS/in

Material

SILICON BRONZE

Trade Name

DURIUM™

UPC

781810011386

UPC 14 Digit GTIN

00781810011386

Dimensions

Dimension - B Length fraction

1-1/4 in

Dimension - B Length inch

1.25 in

Dimension - Bolt Size fraction

5/16

Dimension - Bolt Size inch

0.3125 in

Dimension - Length Overall inch

1.25 in

Dimension - Thread Size

5/16-18

Dimension - Threads per inch

18

Length

1.25 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.31 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

180 LBS/in

Configuration

Connector Type

Bolt - Hex

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

48000